Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08488 Product picture Schneider Electric

08488

Green premium brand logo
08488 Product picture Schneider Electric
08488
Green premium brand logo

IP55 PLAIN GL.PL.W800 D400

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Gland plate
    type of front cover
    Plain
    Complementary
    installation description
    Cubicle - width 800 mm, depth 400 mm
    quantity per set
    Set of 1
    width
    800 mm
    depth
    400 mm
    net weight
    4.44 kg
    material
    Steel
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08488: plain gland plate, IP55, W = 800 mm, D = 400 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08488: plain gland plate, IP55, W = 800 mm, D = 400 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Access.\Frames\Plain cable gland plates W800 D400mm Ref. 08488 (Version 1.0)
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    721 B
    wmf
    1.7 KB
    prp.document.label.format zip
    Size 25.2 KB
    Date 4/6/05
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    721 B
    wmf
    1.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/28/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08488 : IP55 PLAIN GL.PL.W800 D400
    Description
    IP55 PLAIN GL.PL.W800 D400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP55 PLAIN GL.PL.W800 D400
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08488 : IP55 PLAIN GL.PL.W800 D400
    Description
    IP55 PLAIN GL.PL.W800 D400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP55 PLAIN GL.PL.W800 D400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08488 : IP55 PLAIN GL.PL.W800 D400
    Description
    IP55 PLAIN GL.PL.W800 D400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP55 PLAIN GL.PL.W800 D400
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /