Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08524 Product picture Schneider Electric

08524

Green premium brand logo
08524 Product picture Schneider Electric
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Plain
    provided equipment
    door
    other keylock and insert to be ordered separately
    4 hinge
    black handle with lock for 405 key
    polyurethane joint
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    120 °
    installation description
    Cubicle - width 400 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    2000 mm
    width
    400 mm
    depth
    30 mm
    net weight
    17.04 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08524: IP55 plain door, W = 400 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08524: IP55 plain door, W = 400 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    IP55 PLAIN DOOR W400 (Version 1.0)
    Files in document
    stp
    983.9 KB
    zip
    269.3 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 9/25/13
    Files in document
    stp
    983.9 KB
    zip
    269.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 11/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08524 : IP55 PLAIN DOOR W400
    Description
    IP55 PLAIN DOOR W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    IP55 PLAIN DOOR W400
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08524 : IP55 PLAIN DOOR W400
    Description
    IP55 PLAIN DOOR W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    IP55 PLAIN DOOR W400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08524 : IP55 PLAIN DOOR W400
    Description
    IP55 PLAIN DOOR W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    IP55 PLAIN DOOR W400
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /