Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08774 Product picture Schneider Electric

08774

Green premium brand logo
08774 Product picture Schneider Electric
08774
Green premium brand logo

4 CABLE TIE SUPPORTS W400

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Cable-tie support
    range compatibility
    Prisma P
    Complementary
    product compatibility
    Framework
    mounting location
    Rear
    mounting support
    Functional uprights
    installation description
    Cubicle - width 400 mm
    quantity per set
    Set of 4
    length
    400 mm
    height
    30 mm
    width
    400 mm
    depth
    10 mm
    net weight
    0.68 kg
    material
    Metal
    colour
    Stainless steel
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08774: cable tie supports (4), W = 400 mm - Prisma P (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08774: cable tie supports (4), W = 400 mm - Prisma P (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Access.\Frames\4 cable flanging supports W=400mm Ref. 08774 (Version 1.0)
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    762 B
    wmf
    1.7 KB
    prp.document.label.format zip
    Size 25.2 KB
    Date 4/6/05
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    762 B
    wmf
    1.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/1/14
    prp.document.label.format pdf
    Size 9 MB
    Date 3/2/09
    prp.document.label.format pdf
    Size 3.9 MB
    Date 1/1/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08774 : 4 CABLE TIE SUPPORTS W400
    Description
    4 CABLE TIE SUPPORTS W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    4 CABLE TIE SUPPORTS W400
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08774 : 4 CABLE TIE SUPPORTS W400
    Description
    4 CABLE TIE SUPPORTS W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    4 CABLE TIE SUPPORTS W400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08774 : 4 CABLE TIE SUPPORTS W400
    Description
    4 CABLE TIE SUPPORTS W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    4 CABLE TIE SUPPORTS W400
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /