Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08841 Product picture Schneider Electric

08841

Green premium brand logo
08841 Product picture Schneider Electric
08841
Green premium brand logo

IP43 DOOR GASKET L5300 PRISMA G

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G door
    IP degree of protection
    IP43
    product or component type
    Gasket
    accessory / separate part category
    Sealing accessory
    provided equipment
    1 self-adhesive gasket
    Complementary
    installation description
    Wall-mounted enclosure
    Floor-standing enclosure
    number of vertical modules [50 mm]
    27
    30
    33
    24
    quantity per set
    Set of 1
    width
    5300 mm
    length
    5300 mm
    net weight
    0.06 kg
    colour
    Black (RAL 7016)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08841 : IP43 DOOR GASKET L5300 PRISMA G
    Description
    IP43 DOOR GASKET L5300 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    IP43 DOOR GASKET L5300 PRISMA G
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08841 : IP43 DOOR GASKET L5300 PRISMA G
    Description
    IP43 DOOR GASKET L5300 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    IP43 DOOR GASKET L5300 PRISMA G
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08841 : IP43 DOOR GASKET L5300 PRISMA G
    Description
    IP43 DOOR GASKET L5300 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    IP43 DOOR GASKET L5300 PRISMA G
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /