Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08867 Product picture Schneider Electric

08867

Green premium brand logo
08867 Product picture Schneider Electric
08867
Green premium brand logo

2 CABLE TIE SUPPORT W600 PRISMA G

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Cable-tie support
    range compatibility
    Prisma G
    Complementary
    product compatibility
    Cable-tie support
    mounting location
    Rear
    mounting support
    Functional uprights
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 555 mm
    quantity per set
    Set of 2
    width
    600 mm
    net weight
    0.42 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08867: 2 cable tie support W600 - Prisma G (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08867: 2 cable tie support W600 - Prisma G (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Access.\Connection\2 enclosure/cabinet flanging supports Ref. 08867 (Version 1.0)
    Files in document
    dxf
    15.7 KB
    dwf
    751 B
    wmf
    2 KB
    dwg
    6.2 KB
    prp.document.label.format zip
    Size 24.6 KB
    Date 4/6/05
    Files in document
    dxf
    15.7 KB
    dwf
    751 B
    wmf
    2 KB
    dwg
    6.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 5/23/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08867 : 2 CABLE TIE SUPPORT W600 PRISMA G
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08867 : 2 CABLE TIE SUPPORT W600 PRISMA G
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08867 : 2 CABLE TIE SUPPORT W600 PRISMA G
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    2 CABLE TIE SUPPORT W600 PRISMA G
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /