Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08880 Product picture Schneider Electric

08880

Green premium brand logo
08880 Product picture Schneider Electric
08880
Green premium brand logo

CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure
    product or component type
    Gland plate kit
    accessory / separate part category
    Enclosure accessory
    Spare part
    product compatibility
    IP31 enclosure
    IP30 enclosure
    IP43 enclosure
    provided equipment
    1 gland plate (plastic)
    1 plate with cut-outs (metal)
    Complementary
    enclosure/cubicle description
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    mounting location
    Top
    Bottom
    material
    Steel
    quantity per set
    Set of 1
    width
    600 mm
    depth
    180 mm
    net weight
    0.96 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08880: cut-out metal plate + plastic interface W600 Prisma G IP30 (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08880: cut-out metal plate + plastic interface W600 Prisma G IP30 (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    PLASTIC GL.PL-INTERF.FOR ENC. (Version 1.0)
    Files in document
    stp
    865.2 KB
    zip
    586.5 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 9/25/13
    Files in document
    stp
    865.2 KB
    zip
    586.5 KB
    prp.document.label.format zip
    Size 24.2 KB
    Date 4/6/05
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    698 B
    wmf
    1.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 5/23/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08880 : CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08880 : CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08880 : CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    CUT-OUT METAL PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /