Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   IH, IHP, ITA
15366 Product picture Schneider Electric

15366

Green premium brand logo
15366 Product picture Schneider Electric
15366
Green premium brand logo

Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IH
    device short name
    IH
    product or component type
    Mechanical time switch
    number of channels
    2
    function available
    Manual time changeover
    Complementary
    device application
    Building
    load type
    1 parallel-corrected fluorescent tube conventional ballast (58 W)
    10 non-corrected fluorescent tube conventional ballast (58 W)
    10 serial-corrected fluorescent tube conventional ballast (58 W)
    15 non-corrected fluorescent tube conventional ballast (40 W)
    15 serial-corrected fluorescent tube conventional ballast (40 W)
    2 parallel-corrected fluorescent tube conventional ballast (40 W)
    230 V AC halogen lamp (1100 W)
    230 V AC incandescent lamp (1100 W)
    3 dual mounted fluorescent tube conventional ballast (2 x 100 W)
    5 dual mounted fluorescent tube conventional ballast (2 x 58 W)
    6 non-corrected fluorescent tube conventional ballast (100 W)
    6 serial-corrected fluorescent tube conventional ballast (100 W)
    cycle duration
    24 hours + 7 days
    measurement accuracy
    +/- 1 s/day
    maximum number of switchings
    16 on - 16 off + 7 on - 7 off
    minimum interval duration
    45 min + 12 h
    type of setting
    Manual time changeover
    measurement accuracy
    +/- 1 s/day 20 °C
    power consumption in VA
    2.5 VA
    maximum switching current
    16 A - 250 V AC pf = 1
    4 A - 250 V AC pf = 0.6
    [Ue] rated operational voltage
    230 V AC - 15...10 % at 50 Hz
    battery life
    6 year(s)
    backup time
    150 h time and program saving
    mounting support
    DIN rail
    9 mm pitches
    6
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    IP degree of protection
    IP20 B
    width
    54 mm
    height
    82 mm
    depth
    66 mm
    net weight
    0.223 kg
    Environment
    ambient air temperature for operation
    -20…55 °C
    IP degree of protection
    Terminals: IP20 B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.3 MB
    Date 1/5/15
    User guide
    Format
    Size
    Date
    Add to My Documents
    IH 24h + 7j - 1C - ARM (Version 1.0)
    Description
    None
    prp.document.label.format pdf
    Size 225.9 KB
    Date 9/1/09
    Description
    None
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/6/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 1/21/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    15366 : Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    15366 : Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    15366 : Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Acti 9 - IH - mechanical time switch - 24 hours + 7 days - 150 h memory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /