Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   PRF1, PRF1 MASTER, COMBI PRF1
16317 Product picture Schneider Electric

16317

16317 Product picture Schneider Electric
16317

cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Cartridge
    device short name
    C1 Neutral-350
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 1
    surge arrester technology
    Spark gap
    earthing system
    TN
    TT
    [Ue] rated operational voltage
    230 V AC 50 Hz
    nominal discharge current
    20 kA
    [Uc] maximum continuous operating voltage
    350 V
    maximum [Up] voltage protection level
    <1.5 kV type 1
    [If] follow current
    0.1 kA
    mounting mode
    Plug-in
    mounting support
    Into SPD module
    9 mm pitches
    4
    height
    50 mm
    width
    36 mm
    depth
    57 mm
    colour
    Anthracite grey (RAL 7016)
    material
    PBT (polybutylene terephthalate)
    response time
    < 100 ns
    Environment
    standards
    IEC 61643-1
    EN 61643-11
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 front face:
    relative humidity
    5…90 %
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 16317: cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 16317: cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    16317 : cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16317 : cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16317 : cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /