Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all ID-RCCB
16759 Product picture Schneider Electric
Discontinued

16759

16759 Product picture Schneider Electric
Discontinued
16759

residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA

Show more characteristics
16759  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 RCCB-ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    RCCB-ID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    500 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type B
    rated breaking and making capacity
    Im = 630 A conforming to IEC 61008
    rated conditional short-circuit current
    Inc 10 kA 63 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230/400 V
    [Ui] rated insulation voltage
    440 V AC 50 Hz conforming to IEC 61008-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61008-1
    9 mm pitches
    8
    height
    86 mm
    width
    72 mm
    depth
    76 mm
    net weight
    450 g
    colour
    Grey
    mechanical durability
    5000 cycles
    electrical durability
    2000 cycles
    connections - terminals
    Tunnel type terminals2 cable(s) 1.5…16 mm² flexible
    Tunnel type terminals2 cable(s) 1.5…16 mm² rigid
    Tunnel type terminals1 cable(s) 1.5…50 mm² rigid
    Tunnel type terminals1 cable(s) 1.5…35 mm² flexible
    Tunnel type terminals1 cable(s) 1.5…35 mm² flexible with ferrule
    Tunnel type terminals2 cable(s) 1.5…16 mm² flexible with ferrule
    wire stripping length
    11 mm
    tightening torque
    3 N.m
    Environment
    standards
    VDE 0664
    IEC 61008
    EN 61008
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.1 MB
    Date 9/23/13
    Files in document
    stp
    722.3 KB
    zip
    377.7 KB
    RCCB 4P 125A
    Files in document
    Size zip
    Size 767.1 KB
    Date 11/29/12
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    16759 : residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16759 : residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16759 : residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current circuit breaker ID - 4 poles - 63 A - class B 500 mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /