Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ID-RCCB
16760 Product picture Schneider Electric
Discontinued

16760

16760 Product picture Schneider Electric
Discontinued
16760

residual current circuit breaker ID - 4 poles - 80 A - class B 30 mA

Show more characteristics
Commercial status
Discontinued on 30 April 2019
16760  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 RCCB-ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    RCCB-ID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    80 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class