Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ID-RCCB
16765 Product picture Schneider Electric

16765

16765 Product picture Schneider Electric
16765

residual current circuit breaker ID - 4 poles - 125 A - class B 300 mA S

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 RCCB-ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    RCCB-ID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    125 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Selective
    earth-leakage protection class
    Type B
    rated breaking and making capacity
    Im = 1250 A conforming to IEC 61008
    rated conditional short-circuit current
    Inc 10 kA 125 A
    Complementary
    device location in system
    Outgoer
    network