Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Vigi for Acti 9 NG125
19046 Product picture Schneider Electric

19046

Green premium brand logo
19046 Product picture Schneider Electric
19046
Green premium brand logo

NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300 mA, 500 mA, 1000mA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Add-on residual current devices
    device short name
    Vigi NG125
    poles description
    4P
    [In] rated current
    125 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    1000 mA
    500 mA
    earth-leakage protection time delay
    Adjustable instantaneous/selective
    earth-leakage protection class
    Type A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    mounting support
    35 mm symmetrical DIN rail
    electrical connection to mcb
    By screws
    9 mm pitches
    11
    height
    118 mm
    width
    207 mm
    depth
    81 mm
    net weight
    0.8 kg
    electrical durability
    10000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals 10…50 mm² flexible
    Tunnel type terminals 16…70 mm² rigid
    wire stripping length
    20 mm
    tightening torque
    6 N.m
    Environment
    standards
    IEC 60947-2
    IP degree of protection
    IP40 conforming to IEC 60947-2
    pollution degree
    3 conforming to IEC 60947-2
    electromagnetic compatibility
    8/20 µs impulse withstand, 5000 A conforming to IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    VIGI NG125 4P 63A (Version 1.0)
    Files in document
    stp
    776.9 KB
    zip
    501.1 KB
    Size zip
    Size 1.2 MB
    Date 7/26/13
    Files in document
    stp
    776.9 KB
    zip
    501.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    19046 : NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.4 KB
    Date 11/2/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    19046 : NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    19046 : NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /