Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Vigi for Acti 9 NG125
19072 Product picture Schneider Electric

19072

19072 Product picture Schneider Electric
19072

auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    OC and fault contact
    device short name
    OF and SD
    signal contacts composition
    2 C/O
    [In] rated current
    3 A: 415 V AC - 50/60 Hz
    6 A: <= 240 V AC - 50/60 Hz
    1 A: 130 V DC
    3 A: <= 48 V DC
    9 mm pitches
    1
    Complementary
    range compatibility
    Acti 9 NG125NA
    Acti 9 NG125LMA
    Acti 9 NG125
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-5-1
    mounting mode
    Fixed
    mounting support
    DIN rail
    height
    102.8 mm
    width
    15.3 mm
    depth
    75.5 mm
    electrical durability
    10000 cycles conforming to EN/IEC 60947-5-1
    connections - terminals
    Plate terminal1 cable(s) 0.5…2.5 mm² - rigid
    Plate terminal1 cable(s) 0.5…1.5 mm² - flexible
    Plate terminal1 cable(s) 0.5…1.5 mm² - flexible with ferrule
    Plate terminal2 cable(s) 2.5 mm² - rigid
    Plate terminal2 cable(s) 2.5 mm² - flexible
    Plate terminal2 cable(s) 1.5 mm² - flexible with ferrule
    wire stripping length
    10 mm
    tightening torque
    1 N.m
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    LCIE
    KEMA
    ASEFA
    ASTA
    pollution degree
    3 conforming to EN/IEC 60947-5-1
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 469.8 KB
    Date 2/26/09
    Size pdf
    Size 606.3 KB
    Date 9/14/07
    Description
    None
    Size pdf
    Size 338.8 KB
    Date 2/3/05
    Description
    None
    CAD
    Format
    Size
    Date
    Add to My Documents
    OF/SD NG125 A V A (Version 1.0)
    Files in document
    stp
    256.6 KB
    zip
    320.3 KB
    Size zip
    Size 576.9 KB
    Date 7/26/13
    Files in document
    stp
    256.6 KB
    zip
    320.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    19072 : auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    19072 : auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    19072 : auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /