Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Compact NS < 630A
29005 Product picture Schneider Electric
Discontinued

29005

29005 Product picture Schneider Electric
Discontinued
29005

circuit breaker basic frame, Compact NS 100L, 150 kA at 415 VAC 50/60 Hz, 100 A, fixed, without trip unit, 3 poles

Show more characteristics
29005  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS100...250
    product or component type
    Basic frame
    device short name
    Compact NS100L
    circuit breaker name
    Compact NS100L
    poles description
    3P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    control type
    Toggle
    [In] rated current
    100 A at 40 °C
    100 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    L
    breaking capacity
    130 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    200 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    50 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    75 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    37.5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947
    Complementary
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    50000 cycles conforming to IEC 60947-2
    electrical durability
    30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    LCIE
    ASEFA
    KEMA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.7 MB
    Date 10/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29005 : 29005_ROHS_DECLARATION
    Description
    29005_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    29005_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /