Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Compact NS < 630A
29034 Product picture Schneider Electric

29034

29034 Product picture Schneider Electric
29034

trip unit - TMD - 25 A - 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    NR100...250
    NS100...250 DC
    product or component type
    Trip unit
    range compatibility
    Compact NR100
    Compact NR160
    Compact NR250
    Compact NS100 DC
    Compact NS160 DC
    Compact NS250 DC
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    25 A at 40 °C
    Complementary
    long time pick-up adjustment type Ir
    Fixed
    [Ir] long time pick-up adjustment range
    0.8...1 x In
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    300 A
    Environment
    standards
    IEC 60947-2
    product certifications
    KEMA
    LCIE
    ASTA
    ASEFA
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /