Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Compact NS < 630A
29120 Product picture Schneider Electric
Discontinued

29120

29120 Product picture Schneider Electric
Discontinued
29120

trip unit MA100 for Compact NS 100/160/250 circuit breakers, magnetic, rating, 100A, 3 poles 3d

Show more characteristics
29120  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS100...250
    product or component type
    Trip unit
    range compatibility
    Compact NS100
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    MA
    trip unit technology
    Magnetic
    trip unit protection functions
    I
    protection type
    I : for short-circuit protection (magnetic)
    trip unit rating
    100 A at 65 °C
    Complementary
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    6...14 x In
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    KEMA
    LCIE
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS (Version 03)
    Description
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/2/18
    Description
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS
    prp.document.label.format pdf
    Size 9.7 MB
    Date 10/1/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /