Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Interpact INS switches
31082 Product picture Schneider Electric

31082

Green premium brand logo
31082 Product picture Schneider Electric
31082
Green premium brand logo

Front, side rotary handle - black handle

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INS250
    INV100...250
    product or component type
    Handle
    accessory / separate part type
    Spare parts
    handle front plate colour
    Black
    rotary handle padlocking
    Padlock in OFF position
    rotary handle mounting location
    Front
    Complementary
    handle colour
    Black
    rotary handle mounting style
    Direct
    Extended
    Packing Units
    Package 1 Weight
    0.052 kg
    Package 1 Height
    5.000 cm
    Package 1 width
    6.000 cm
    Package 1 Length
    11.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.