Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Interpact INS switches
31319 Product picture Schneider Electric

31319

Green premium brand logo
31319 Product picture Schneider Electric
31319
Green premium brand logo

interphase barriers - 4 poles - set of 6 - 0<2500A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    device short name
    Interphase barriers
    range compatibility
    Compact INS
    Compact INV
    accessory / separate part type
    Insulation accessories
    poles description
    4P
    quantity per set
    Set of 6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.3)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    CAD
    Format
    Size
    Date
    Add to My Documents
    W300 LAT.V5 10MM BB.BOTTOM SUP (Version 1.0)
    Files in document
    zip
    113.3 KB
    prp.document.label.format zip
    Size 167.7 KB
    Date 9/25/13
    Files in document
    zip
    113.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    31319 : interphase barriers - 4 poles - set of 6 - 0<2500A
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    31319 : interphase barriers - 4 poles - set of 6 - 0<2500A
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    31319 : interphase barriers - 4 poles - set of 6 - 0<2500A
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    interphase barriers - 4 poles - set of 6 - 0<2500A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /