Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Interpact INS switches
31324 Product picture Schneider Electric

31324

31324 Product picture Schneider Electric
31324

Red/yellow front cover INS/INV 630b/2500 - 3P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Front cover
    accessory / separate part category
    Installation accessories
    range compatibility
    Compact INV
    Compact INS
    poles description
    3P
    control type
    Red and yellow rotary handle
    Complementary
    colour of cover
    Yellow
    Packing Units
    Package 1 Weight
    0.592 kg
    Package 1 Height
    4.500 cm
    Package 1 width
    22.000 cm
    Package 1 Length
    34.000 cm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.