Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Compact NS
33315 Product picture Schneider Electric

33315

Green premium brand logo
33315 Product picture Schneider Electric
33315
Green premium brand logo

circuit breaker Compact NS1600H - 1600 A - 4 poles - fixed - without trip unit

Show more characteristics
  • 22,765.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1600H
    device application
    Distribution
    circuit breaker name
    Compact NS1600H
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Motor mechanism
    mounting mode
    Fixed
    mounting support
    Backplate
    (In) rated current up to 65 °C
    1600 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1600 A
    breaking capacity
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    30 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    22 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    5000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    1000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    integral instant protection
    40 kA
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    LCIE
    ASTA
    power losses
    74 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 59.6 MB
    Date 12/9/19
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 33315: Basic circuit breaker Compact NS630b to NS1600 4P; fixed electically operated (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format pdf
    Size 238.8 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    FIXED BASIC BREAKER ELEC. OP. (Version 1.0)
    Files in document
    stp
    777.3 KB
    zip
    611.6 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 9/12/13
    Files in document
    stp
    777.3 KB
    zip
    611.6 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 4/22/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/23/18
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    33315 : circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 2/6/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 653.1 KB
    Date 12/18/18
    prp.document.label.format pdf
    Size 234.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    33315 : circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    33315 : circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    circuit breaker basic frame, Compact NS 1600H, 70 kA at 415 VAC 50/60 Hz, 1600 A, fixed, electrically operated, without trip unit, 4 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /