Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NS
33326 Product picture Schneider Electric

33326

Green premium brand logo
33326 Product picture Schneider Electric
33326
Green premium brand logo

circuit breaker Compact NS630bL - 630 A - 4 poles - drawout - without trip unit

Show more characteristics
  • 8,540.00 HKD
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    range of product
    ComPact NS630b...1600
    device short name
    Compact NS630bL
    product or component type
    Basic frame
    device application
    Distribution
    Number of poles
    4P
    neutral position
    Left
    [In] rated current
    630 A at 50 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency