Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Compact NS
33474 Product picture Schneider Electric

33474

Green premium brand logo
33474 Product picture Schneider Electric
33474
Green premium brand logo

circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000L
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    breaking capacity code
    L
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 2.0
    trip unit technology
    Electronic
    trip unit rating
    1000 A at 50 °C
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    local signalling
    Positive contact indication
    trip unit protection functions
    LI
    protection type
    Overload protection (long time)
    Instantaneous short-circuit protection
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    12.5…600 s 1.5 x Ir
    0.5…24 s 6 x Ir
    thermal memory
    20 mn
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...10 x Ir
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    34 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English19
    • French10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 59.6 MB
    Date 12/9/19
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    User manual Compact NS630b - 1600 (Version 08)
    Description
    User manual Compact NS630b - 1600
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/17
    Description
    User manual Compact NS630b - 1600
    prp.document.label.format pdf
    Size 5.3 MB
    Date 5/1/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 33474: Front-connected circuit breaker Compact NS630b to NS1600 3P; fixed manually operated (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format pdf
    Size 252.3 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CIRCUIT BREAKER COMPACT (Version 1.0)
    Files in document
    stp
    846.5 KB
    zip
    605.5 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 9/25/13
    Files in document
    stp
    846.5 KB
    zip
    605.5 KB
    prp.document.label.format zip
    Size 980.7 KB
    Date 4/22/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    33474 : circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 2/6/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 653.1 KB
    Date 12/18/18
    prp.document.label.format pdf
    Size 234.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    33474 : circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.6 KB
    Date 5/10/19
    prp.document.label.format pdf
    Size 382.3 KB
    Date 1/2/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/10/18
    prp.document.label.format pdf
    Size 646.6 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 580.1 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 8.6 MB
    Date 6/30/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    33474 : circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    circuit breaker Compact NS1000L - Micrologic 2.0 - 1000 A - 3 poles 3t
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /