Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NS
33540 Product picture Schneider Electric

33540

Green premium brand logo
33540 Product picture Schneider Electric
33540
Green premium brand logo

control unit Micrologic 6.0 E, Compact NS 630b to 1600 drawout, LSIG protections

Show more characteristics
  • 12,397.00 HKD
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    range of product
    ComPact NS630b...1600
    product or component type
    Trip unit
    trip unit name
    Micrologic 6.0 E
    trip unit technology
    Electronic
    range compatibility
    ComPact NS630b...1600
    device application
    Distribution
    Number of poles
    3P
    4P
    protected poles description
    3t
    4t
    3t + N/2
    trip unit protection functions
    Selective + earth-fault protection
    protection type
    for overload protection (long time)
    for short time short-circuit protection
    for instantaneous short-circuit protection
    for earth fault
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Drawout
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.7…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    Off
    2...15 x In
    Ground-fault protection pick-up adjustment type Ig
    Adjustable 9 settings
    [Ig] ground-fault protection pick-up adjustment range
    0.2...1 x In for 400 A < In < 1250 A
    0.3...1 x In for In <= 400 A
    500...1200 A for In >= 1250 A
    Ground-fault protection time delay adjustment type tg
    Adjustable
    [tg] ground-fault protection time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    earth-leakage protection
    Without
    zone selective interlocking ZSI
    With
    local signalling