Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all MasterPact NW
48029 Product picture Schneider Electric

48029

Green premium brand logo
48029 Product picture Schneider Electric
48029
Green premium brand logo

circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit

Show more characteristics
  • 20,947.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW12
    circuit breaker name
    Masterpact NW12H1
    poles description
    3P
    network type
    AC
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Fixed
    [In] rated current
    1250 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    143 kA 525 V AC at 50/60 Hz
    143 kA 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1250 A
    breaking capacity
    65 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    65 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    36 kA 3 s conforming to IEC 60947-2
    65 kA 1 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    352 mm
    width
    422 mm
    depth
    297 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 5/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    NW 08 N1 3P BASIC FRAME FIXED (Version 1.0)
    Files in document
    stp
    733.6 KB
    zip
    477.3 KB
    Size zip
    Size 1.2 MB
    Date 9/10/13
    Files in document
    stp
    733.6 KB
    zip
    477.3 KB
    Size zip
    Size 1 MB
    Date 4/21/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48029 : circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.1 KB
    Date 6/27/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 608.5 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48029 : circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 12/17/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48029 : circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    circuit breaker Masterpact NW12H1 - 1250 A - 3 poles - fixed - w/o trip unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /