Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Masterpact Switch-disconnectors
48123 Product picture Schneider Electric

48123

Green premium brand logo
48123 Product picture Schneider Electric
48123
Green premium brand logo

switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed

Show more characteristics
  • 269,949.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NW
    product or component type
    Switch disconnector
    device short name
    Masterpact NW63
    switch-disconnector name
    Masterpact NW63HA
    device application
    Protection
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    6300 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icm] rated short-circuit making capacity
    187 kA 220...690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    HA
    suitability for isolation
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    4 conforming to IEC 60664-1
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    operating rate
    10 cyc/h maximum
    [Icw] rated short-time withstand current
    85 kA during 1 s conforming to IEC 60947-3
    85 kA during 3 s conforming to IEC 60947-3
    mechanical durability
    10000 cycles with maintenance conforming to IEC 60947-3
    5000 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 1500 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 1500 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    230 mm
    height
    352 mm
    width
    997 mm
    depth
    297 mm
    net weight
    160 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASTA
    ASEFA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -35…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French8
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 48123: Basic switch-disconnector Masterpact NW40b to NW63 4P; fixed (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format pdf
    Size 240.6 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format stp
    Size 600.3 KB
    Date 9/6/13
    prp.document.label.format zip
    Size 1.3 MB
    Date 4/21/13
    Files in document
    stp
    1,009.3 KB
    pdf
    324.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 375.6 KB
    Date 2/24/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48123 : switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 277.5 KB
    Date 6/27/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 8/10/16
    prp.document.label.format pdf
    Size 608.5 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48123 : switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 8/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48123 : switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    switch-disconnector Masterpact NW63HA - 6300 A - 690 V - 4 poles - fixed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /