Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
48128 Product picture Schneider Electric

48128

48128 Product picture Schneider Electric
48128

front connection upside mounting - for NW 08..16 - 3 poles

Show more characteristics
  • 2,862.00 HKD
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Front connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW08 switch disconnector
    Masterpact NW Masterpact NW10 switch disconnector
    Masterpact NW Masterpact NW12 switch disconnector
    Masterpact NW Masterpact NW16 switch disconnector
    Masterpact NW Masterpact NW08 circuit breaker
    Masterpact NW Masterpact NW16 circuit breaker
    Masterpact NW Masterpact NW10 circuit breaker
    Masterpact NW Masterpact NW12 circuit breaker
    Masterpact NW Masterpact NW02 circuit breaker
    poles description
    3P
    [In] rated current
    800 A H1 fixed
    800 A H2 fixed
    800 A L1 fixed
    800 A HA fixed
    1000 A H1 fixed
    1000 A H2 fixed
    1000 A L1 fixed
    1000 A HA fixed
    1250 A H1 fixed
    1250 A H2 fixed
    1250 A HA fixed
    1600 A H1 fixed
    1600 A H2 fixed
    1600 A HA fixed
    800 A N1 fixed
    1000 A N1 fixed
    1250 A L1 fixed
    1250 A N1 fixed
    1600 A N1 fixed
    1600 A L1 fixed
    800 A H2A fixed
    800 A H1b fixed
    800 A N2 fixed
    1000 A H1b fixed
    1000 A N2 fixed
    1250 A H1b fixed
    1250 A N2 fixed
    1600 A H1b fixed
    1600 A N2 fixed
    800 A HF fixed
    1000 A HF fixed
    1250 A HF fixed
    1600 A HF fixed
    Complementary
    location of connection
    Front
    localisation on device
    Upside
    connection pitch
    115 mm
    Packing Units
    Package 1 Weight
    3.090 kg
    Package 1 Height
    0.030 dm
    Package 1 width
    1.100 dm
    Package 1 Length
    1.730 dm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No res