Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MicroLogic
48362 Product picture Schneider Electric

48362

Green premium brand logo
48362 Product picture Schneider Electric
48362
Green premium brand logo

control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections

Show more characteristics
  • 11,529.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Masterpact NW08...40
    Masterpact NW40b...63
    Masterpact NW H10
    Masterpact NW H2 corrosion protection
    device application
    Distribution
    poles description
    4P
    3P
    protected poles description
    4t
    3t
    3t + N/2
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 7.0 A
    trip unit technology
    Electronic
    trip unit protection functions
    Selective + earth-leakage protection
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Earth leakage
    trip unit rating
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    earth-leakage protection
    With
    Complementary
    mounting mode
    Drawout
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    0.7…24 s 6 x Ir
    12.5…600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    Off
    2...15 x In
    zone selective interlocking ZSI
    With
    residual earth-leakage sensitity adjustment type
    Adjustable 9 settings
    [IΔn] residual earth-leakage sensitive adjustment
    0.5…30 A
    residual earth-leakage time delay adjustment type
    Adjustable 5 settings
    [Δt] residual earth-leakage time delay adjustment
    60…800 ms
    earth-leakage sensitivity
    10 A for class A
    30 A for class AC
    communication of data
    Measurement readout
    Protection and alarm settings
    display type
    Digital display
    type of measurement
    Ammeter
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.6 MB
    Date 3/1/12
    prp.document.label.format pdf
    Size 4.9 MB
    Date 5/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    TRIP UNIT MICROLOGIC (Version 1.0)
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 9/5/13
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48362 : control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 8/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48362 : control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 8/10/16
    prp.document.label.format pdf
    Size 1 MB
    Date 12/17/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48362 : control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    control unit Micrologic 7.0 A, for Masterpact NW drawout, LSIV protections
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /