Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
48579 Product picture Schneider Electric

48579

48579 Product picture Schneider Electric
48579

Door interlock - for Masterpact NW/NW DC/NW UL 489 chassis Locking - right side

Show more characteristics
  • 812.00 HKD
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Door interlock
    accessory / separate part category
    Keylock accessory
    range compatibility
    Masterpact NW
    mounting mode
    Drawout
    Complementary
    keylock destination
    Chassis
    key locking position
    On the right
    Packing Units
    Package 1 Weight
    0.088 kg
    Package 1 Height
    0.020 dm
    Package 1 width
    0.880 dm
    Package 1 Length
    0.980 dm
    Offer Sustainability