Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Masterpact Switch-disconnectors
48975 Product picture Schneider Electric

48975

48975 Product picture Schneider Electric
48975

switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed

Show more characteristics
  • 76,046.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NW DC
    product or component type
    Switch disconnector
    device short name
    Masterpact NW20HADCD-PV
    switch-disconnector name
    Masterpact NW20HADCD-PV
    device application
    Photovoltaic
    poles description
    3P
    network type
    DC
    [Ie] rated operational current
    2000 A DC 1000 V
    [Ui] rated insulation voltage
    1000 V DC conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Ue] rated operational voltage
    1000 V DC conforming to IEC 60947-3
    breaking capacity code
    HA
    suitability for isolation
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    4 conforming to IEC 60664-1
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    operating rate
    10 cyc/h maximum
    mechanical durability
    10000 cycles without maintenance conforming to IEC 60947-3
    20000 cycles with maintenance conforming to IEC 60947-3
    electrical durability
    2000 cycles 1000 V DC without maintenance conforming to IEC 60947-3
    connection pitch
    150 mm
    height
    352 mm
    width
    422 mm
    depth
    527 mm
    net weight
    86 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASTA
    ASEFA
    IP degree of protection
    IP30
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -35…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.3)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/1/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 4/23/18
    prp.document.label.format pdf
    Size 38.5 MB
    Date 3/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48975 : switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48975 : switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48975 : switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    switch-disconnector Masterpact NW20HADCD-PV - 2000 A - 1000 V - 3 poles - fixed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /