Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact
49586 Product picture Schneider Electric
Discontinued

49586

49586 Product picture Schneider Electric
Discontinued
49586

Switch-disconnector fuse body INFB 4 poles 3F - BS - 160 A- front handle

Show more characteristics
49586  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF100...160
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFB160
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    A2
    A4
    A3
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Direct