Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Fupact INF, ISFL, ISFT
49605 Product picture Schneider Electric

49605

49605 Product picture Schneider Electric
49605

Auxiliary contact 1 NO+NC standard - for Fupact INF32

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF32
    range
    FuPact
    device short name
    Auxiliary contact
    product or component type
    Auxiliary contact
    device application
    Connection
    range compatibility
    Fupact INF fuse-switch disconnector
    signal contacts composition
    1 C/O
    Complementary
    auxiliary contacts type
    Standard
    mounting mode
    Between poles
    [Ith] conventional free air thermal current
    16 A
    [Ie] rated operational current
    AC-15: 6 A at 24 V AC 50/60 Hz
    AC-15: 6 A at 48 V AC 50/60 Hz
    DC-12: 6 A at 24 V DC
    AC-15: 2 A at 660/690 V AC 50/60 Hz
    AC-15: 3 A at 440 V AC 50/60 Hz
    AC-15: 4 A at 380/415 V AC 50/60 Hz
    AC-15: 6 A at 110 V AC 50/60 Hz
    AC-15: 6 A at 220/240 V AC 50/60 Hz
    AC-15: 6 A at 250 V AC 50/60 Hz
    DC-12: 0.1 A at 380/415 V DC
    DC-12: 0.1 A at 440 V DC
    DC-12: 0.4 A at 220/240 V DC
    DC-12: 0.4 A at 250 V DC
    DC-12: 1.1 A at 110 V DC
    DC-12: 2 A at 48 V DC
    minimum load
    10 mA at 24 V
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 3/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    49605 : Auxiliary contact 1 NO+NC standard - for Fupact INF32
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    49605 : Auxiliary contact 1 NO+NC standard - for Fupact INF32
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    49605 : Auxiliary contact 1 NO+NC standard - for Fupact INF32
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Auxiliary contact 1 NO+NC standard - for Fupact INF32
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /