Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vigirex
50440 Product picture Schneider Electric

50440

Green premium brand logo
50440 Product picture Schneider Electric
50440
Green premium brand logo

closed toroid A type, for Vigirex and Vigilhom, MA120, inner diameter 120 mm, rated current 250 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vigirex
    device short name
    MA120
    product or component type
    Earth leakage current sensor
    device application
    Equipment monitoring and control
    range compatibility
    Vigirex RH plug-in relay
    [Ie] rated operational current
    250 A
    Complementary
    current sensor type
    A type closed toroid
    network type
    DC
    AC
    network frequency
    45...440 Hz
    [Ui] rated insulation voltage
    1000 V
    transformer ratio
    1/1000
    [Icw] rated short-time withstand current
    100 kAfor 0.5 s
    residual short-circuit withstand current
    85 kA / 0.5 s conforming to IEC 60947-2
    overvoltage category
    IV