Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NT
54441 Product picture Schneider Electric
Discontinued

54441

54441 Product picture Schneider Electric
Discontinued
54441

external power supply module 48/60 V DC

Show more characteristics
54441  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    External power supply module
    device application
    Power supply
    range compatibility
    MasterPact NT circuit breaker
    Masterpact NW circuit breaker
    ComPact NS circuit breaker
    ComPact NSX circuit breaker
    ComPact NSX DC circuit breaker
    PowerPact Multistandard circuit breaker
    Masterpact MTZ1 circuit breaker
    Masterpact MTZ2 circuit breaker
    Masterpact MTZ3 circuit breaker
    PowerPact H circuit breaker
    PowerPact J circuit breaker
    PowerPact L circuit breaker
    accessory / separate part type
    Control units accessories
    Complementary
    trip unit name
    Micrologic
    [Us] rated supply voltage
    48...60 V DC tolerance: +/- 20 %
    output voltage
    24 V DC +/-5 %
    overvoltage category
    IV conforming to IEC 62477-1
    height
    88 mm
    width
    105 mm
    depth
    59 mm
    Environment
    compatibility code
    CB_EXTERNAL_POWERSUPPLY
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.