Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact NW
56053 Product picture Schneider Electric

56053

56053 Product picture Schneider Electric
56053

rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Vigirex
    product or component type
    Earth leakage current sensor
    device application
    Equipment monitoring and control
    range compatibility
    Vigirex RH plug-in relay
    [Ie] rated operational current
    1600 A
    Complementary
    current sensor type
    Rectangular sensor
    transformer ratio
    1/1000
    [Icw] rated short-time withstand current
    100 kAfor 0.5 s
    residual short-circuit withstand current
    85 kA / 0.5 s
    overvoltage category
    IV
    [Uimp] rated impulse withstand voltage
    12 kV
    mounting mode
    Fixed (cables)
    Fixed (busbar)
    connections - terminals
    Screw connection 0.2…2.5 mm²
    net weight
    13.26 kg
    height
    Outside: 233 mm
    Inside: 115 mm
    width
    Outside: 381 mm
    Inside: 280 mm
    height
    233 mm
    depth
    Outside: 71 mm
    Inside: 71 mm
    width
    381 mm
    depth
    71 mm
    Environment
    IP degree of protection
    Connectors: IP20
    IP30
    environmental characteristic
    Exposure to damp heat not in service (25...55 °C, RH 95 %) : 28 cycles conforming to IEC 60068-2-30
    Salt mist: Kb/2 conforming to IEC 60068-2-52
    Exposure to damp heat in service: category C2: 48 hours conforming to IEC 60068-2-56
    ambient air temperature for operation
    -35…80 °C
    ambient air temperature for storage
    -55…100 °C
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese5
    • French5
    • German5
    • Italian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VIGIREX catalogue (Version 3.6)
    Description
    VIGIREX catalogue 2018
    prp.document.label.format pdf
    Size 19.6 MB
    Date 12/13/18
    Description
    VIGIREX catalogue 2018
    CAD
    Format
    Size
    Date
    Add to My Documents
    Mechanical drawings\Overall dimensions\3D view (Version 1.0)
    Files in document
    dxf
    264.4 KB
    dwf
    4.5 KB
    wmf
    7.2 KB
    dwg
    65.7 KB
    prp.document.label.format zip
    Size 341.9 KB
    Date 2/3/05
    Files in document
    dxf
    264.4 KB
    dwf
    4.5 KB
    wmf
    7.2 KB
    dwg
    65.7 KB
    Mechanical drawings\Overall dimensions\Front view (Version 1.0)
    Files in document
    dwg
    19.3 KB
    dxf
    131.3 KB
    dwf
    2.1 KB
    wmf
    6.4 KB
    prp.document.label.format zip
    Size 159.1 KB
    Date 2/2/05
    Files in document
    dwg
    19.3 KB
    dxf
    131.3 KB
    dwf
    2.1 KB
    wmf
    6.4 KB
    Mechanical drawings\Overall dimensions\Side view (Version 1.0)
    Files in document
    dwg
    19.8 KB
    dxf
    153 KB
    dwf
    1.5 KB
    wmf
    7.9 KB
    prp.document.label.format zip
    Size 182.2 KB
    Date 2/2/05
    Files in document
    dwg
    19.8 KB
    dxf
    153 KB
    dwf
    1.5 KB
    wmf
    7.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 7/3/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 6/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    56053 : rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    56053 : rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    56053 : rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    rectangular sensor L1 type, Vigirex, 280 mm X 115 mm, 1600 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /