Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Vigirex
56192 Product picture Schneider Electric

56192

Green premium brand logo
56192 Product picture Schneider Electric
56192
Green premium brand logo

residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH99M
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Monitoring relay
    Complementary
    earthing system
    TN-S
    TT
    [Us] rated supply voltage
    110...130 V AC 50/60 Hz 55...110 %
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement, range: 80...100 %
    threshold setting
    0.03...30 A alarm
    residual earth-leakage time delay adjustment type
    Adjustable 9 settings 0.1…30 A 0…4.5 s
    Instantaneous 0.03…30 A
    test function
    Local
    Remote test
    monitoring
    Electronics (continuous)
    Power supply (continuous)
    Relay/sensor link (continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    net weight
    0.3 kg
    mechanical robustness
    Fire resistance conforming to IEC 60695-2-1
    Vibrations 13.2...100 Hz: 0.7 g
    Vibrations 2...13.2 Hz: +/- 1 mm
    earth-leakage protection class
    Class A si
    Class AC
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    DIN rail
    height
    97 mm
    width
    54 mm
    depth
    74 mm
    9 mm pitches
    6
    connections - terminals
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Fault: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Fault: screw terminal cable(s) 0.2…4 mm² rigid AWG 24...AWG 12
    Fault: screw terminal cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Relay test and fault reset: screw terminal cable(s) 0.14…1 mm² flexible AWG 26...AWG 16
    Relay test and fault reset: screw terminal cable(s) 0.14…1.5 mm² rigid AWG 26...AWG 16
    Relay test and fault reset: screw terminal cable(s) 0.25…0.5 mm² flexible with ferrule AWG 26...AWG 16
    Sensor: screw terminal cable(s) 0.14…1 mm² flexible AWG 26...AWG 16
    Sensor: screw terminal cable(s) 0.14…1.5 mm² rigid AWG 26...AWG 16
    Sensor: screw terminal cable(s) 0.25…0.5 mm² flexible with ferrule AWG 26...AWG 16
    Voltage presence: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: screw terminal cable(s) 0.2…4 mm² rigid AWG 24...AWG 12
    Voltage presence: screw terminal cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply: 7 mm for top connection
    Fault: 8 mm for bottom connection
    Relay test and fault reset: 5 mm for bottom connection
    Sensor: 5 mm for top connection
    Voltage presence: 8 mm for bottom connection
    tightening torque
    Auxiliary power supply: 0.6 N.m top
    Fault: 0.6 N.m bottom
    Relay test and fault reset: 0.25 N.m bottom
    Sensor: 0.25 N.m top
    Voltage presence: 0.6 N.m bottom
    Environment
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    electromagnetic compatibility
    Conducted and radiated emissions: , B, conforming to CISPR 11
    Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
    Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
    High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
    Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
    Radiated susceptibility: , 3, conforming to IEC 61000-4-3
    electrical shock protection class
    Class II
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • French12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VIGIREX catalogue (Version 3.6)
    Description
    VIGIREX catalogue 2018
    Size pdf
    Size 19.6 MB
    Date 12/13/18
    Description
    VIGIREX catalogue 2018
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 9/11/13
    Files in document
    stp
    916.5 KB
    zip
    552.6 KB
    Electrical schematics RH99M with Atm auto-reclosing controller (Version 1.0)
    Files in document
    dwg
    159.2 KB
    dwf
    90.8 KB
    dxf
    390.9 KB
    wmf
    654.9 KB
    Size zip
    Size 1.3 MB
    Date 11/8/05
    Files in document
    dwg
    159.2 KB
    dwf
    90.8 KB
    dxf
    390.9 KB
    wmf
    654.9 KB
    Electrical schematics RH99P with Atm auto-reclosing controller (Version 1.0)
    Files in document
    dwg
    155.5 KB
    dwf
    92.3 KB
    dxf
    398.4 KB
    wmf
    661.2 KB
    Size zip
    Size 1.3 MB
    Date 11/8/05
    Files in document
    dwg
    155.5 KB
    dwf
    92.3 KB
    dxf
    398.4 KB
    wmf
    661.2 KB
    Mechanical drawings\Overall dimensions\3D view (Version 1.0)
    Files in document
    dxf
    1.4 MB
    dwf
    24.7 KB
    wmf
    46 KB
    dwg
    309.3 KB
    Size zip
    Size 1.7 MB
    Date 2/3/05
    Files in document
    dxf
    1.4 MB
    dwf
    24.7 KB
    wmf
    46 KB
    dwg
    309.3 KB
    Mechanical drawings\Overall dimensions\Facial view (Version 1.0)
    Files in document
    dxf
    66.3 KB
    dwf
    3.4 KB
    wmf
    13.5 KB
    dwg
    16.2 KB
    Size zip
    Size 99.4 KB
    Date 2/3/05
    Files in document
    dxf
    66.3 KB
    dwf
    3.4 KB
    wmf
    13.5 KB
    dwg
    16.2 KB
    Mechanical drawings\Overall dimensions\Front view (Version 1.0)
    Files in document
    dwg
    22.4 KB
    dxf
    89.8 KB
    dwf
    4.1 KB
    wmf
    14.1 KB
    Size zip
    Size 130.4 KB
    Date 2/3/05
    Files in document
    dwg
    22.4 KB
    dxf
    89.8 KB
    dwf
    4.1 KB
    wmf
    14.1 KB
    Mechanical drawings\Overall dimensions\Front view (Version 1.0)
    Files in document
    dwg
    21.8 KB
    dxf
    91.2 KB
    dwf
    3.9 KB
    wmf
    13.5 KB
    Size zip
    Size 130.4 KB
    Date 2/2/05
    Files in document
    dwg
    21.8 KB
    dxf
    91.2 KB
    dwf
    3.9 KB
    wmf
    13.5 KB
    Mechanical drawings\Overall dimensions\3D view (Version 1.0)
    Files in document
    dwg
    331.9 KB
    dxf
    1.5 MB
    dwf
    27.2 KB
    wmf
    49.8 KB
    Size zip
    Size 1.9 MB
    Date 2/2/05
    Files in document
    dwg
    331.9 KB
    dxf
    1.5 MB
    dwf
    27.2 KB
    wmf
    49.8 KB
    Mechanical drawings\Overall dimensions\Facial view (Version 1.0)
    Files in document
    dwg
    16.2 KB
    dxf
    66.3 KB
    dwf
    3.4 KB
    wmf
    13.5 KB
    Size zip
    Size 99.4 KB
    Date 2/2/05
    Files in document
    dwg
    16.2 KB
    dxf
    66.3 KB
    dwf
    3.4 KB
    wmf
    13.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/1/17
    Size pdf
    Size 1.3 MB
    Date 5/7/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    56192 : residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 315 KB
    Date 5/24/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 74 KB
    Date 11/2/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    56192 : residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Vigirex RH99M (Version 2.0)
    Description
    None
    Size pdf
    Size 65.2 KB
    Date 11/2/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    56192 : residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    residual current monitoring relay, Vigirex RH99M, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, automatic reset
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.