Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Easergy Sepam series 60
59634 Product picture Schneider Electric

59634

Green premium brand logo
59634 Product picture Schneider Electric
59634
Green premium brand logo

interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Sepam series 20
    Sepam series 60
    Sepam series 40
    Sepam series 80 NPP
    Sepam series 80
    Sepam series 48
    device short name
    CSH30
    Complementary
    current transformer type
    Interposing ring
    mounting mode
    Fixed
    mounting support
    Symmetrical DIN rail
    width
    60 mm
    height
    82 mm
    depth
    29 mm
    diameter
    30 mm inner:
    net weight
    0.12 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    User guide
    Format
    Size
    Date
    Add to My Documents
    Sepam series 20, user's manual (Version 9)
    Description
    User's manual of the Sepam series 20 protection relays
    prp.document.label.format pdf
    Size 8.6 MB
    Date 2/1/17
    Description
    User's manual of the Sepam series 20 protection relays
    CAD
    Format
    Size
    Date
    Add to My Documents
    CSH30 (Version 1.0)
    Files in document
    dwg
    34.9 KB
    dxf
    36 KB
    dwf
    2.4 KB
    wmf
    5.8 KB
    prp.document.label.format zip
    Size 79.1 KB
    Date 1/13/05
    Files in document
    dwg
    34.9 KB
    dxf
    36 KB
    dwf
    2.4 KB
    wmf
    5.8 KB
    CSH30 (Version 1.0)
    Files in document
    dwg
    36.8 KB
    dxf
    41.1 KB
    dwf
    3.1 KB
    wmf
    8.5 KB
    prp.document.label.format zip
    Size 89.5 KB
    Date 1/13/05
    Files in document
    dwg
    36.8 KB
    dxf
    41.1 KB
    dwf
    3.1 KB
    wmf
    8.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    59634 : interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    59634 : interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 96.7 KB
    Date 10/7/05
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    59634 : interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    interposing ring CSH30 -Sepam series 20,60,40,80 - fixed on symmetrical DIN rail
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /