Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Sepam serie 40
59656 Product picture Schneider Electric

59656

Green premium brand logo
59656 Product picture Schneider Electric
59656
Green premium brand logo

6 pins screw type connector CCA626 for Sepam series 40

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part type
    Connector
    range of product
    Sepam series 48
    Sepam series 40
    device short name
    CCA626
    Complementary
    auxiliary connection terminal
    Screw-type connector 6 pin(s) 1 cable(s) 0.2…2.5 mm² without cable end
    Screw-type connector 6 pin(s) 1 cable(s) 1.5…2 mm² with cable end
    Screw-type connector 6 pin(s) 2 cable(s) 0.2…1 mm² without cable end
    wire stripping length
    8…10 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    User guide
    Format
    Size
    Date
    Add to My Documents
    Sepam series 40, user's manual (Version 10)
    Description
    User's manual of the Sepam series 40 protection relays
    prp.document.label.format pdf
    Size 10.7 MB
    Date 2/1/17
    Description
    User's manual of the Sepam series 40 protection relays
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    59656 : 6 pins screw type connector CCA626 for Sepam series 40
    Description
    6 pins screw type connector CCA626 for Sepam series 40
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    6 pins screw type connector CCA626 for Sepam series 40
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    59656 : 6 pins screw type connector CCA626 for Sepam series 40
    Description
    6 pins screw type connector CCA626 for Sepam series 40
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    6 pins screw type connector CCA626 for Sepam series 40
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 96.7 KB
    Date 10/7/05
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    59656 : 6 pins screw type connector CCA626 for Sepam series 40
    Description
    6 pins screw type connector CCA626 for Sepam series 40
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    6 pins screw type connector CCA626 for Sepam series 40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /