Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easergy Sepam series 60
59670 Product picture Schneider Electric
Discontinued

59670

Green premium brand logo
59670 Product picture Schneider Electric
Discontinued
59670
Green premium brand logo

mounting plate AMT840 (230 x 216 mm) for Sepam series 20, 40, 60, 80

Show more characteristics
59670  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part type
    Mounting plate
    range of product
    Sepam series 80
    Sepam series 40
    Sepam series 60
    Sepam series 80 NPP
    Sepam series 20
    Sepam series 48
    device short name
    AMT840
    Complementary
    height
    230 mm
    width
    216 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    501 g