Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easergy Sepam series 60
59707 Product picture Schneider Electric

59707

Green premium brand logo
59707 Product picture Schneider Electric
59707
Green premium brand logo

memory cartridge MMS020 Sepam series 80

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Sepam series 80
    Sepam series 60
    device short name
    MMS020
    Complementary
    software function
    Accumulated energies and switchgear diagnosis values
    Working languages, customized and otherwise
    All Sepam protection and parameter settings
    Functions programmed by Logipam (optional)
    Functions customized by control matrix or logic equations
    All the metering and protection functions required for the application
    Predefined control functions
    Personalized local control mimic diagram
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    120 g
    Package 1 Height
    6 cm
    Package 1 width
    12.5 cm
    Package 1 Length
    18.2 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    8
    Package 2 Weight
    1.2 kg