-
Characteristics
Main range compatibility Easergy T300Easergy Flairproduct or component type Indicator lampdevice short name BVEfixing mode By 2 screws, with diameter 4 mm[Us] rated supply voltage 3.6 V, <40 mAmounting mode Wall mountComplementary connections - terminals Screw terminals 3, cable cross section: 1.5 mm²local signalling LEDluminous flux 6 lmwidth 70 mmheight 121 mmdepth 150 mmnet weight 0.147 kg