Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Multi 9
60148 Product picture Schneider Electric
Discontinued

60148

Green premium brand logo
60148 Product picture Schneider Electric
Discontinued
60148
Green premium brand logo

Multi 9 - C60 UL489 - MCB - 2P - 25 A - C Curve - 240 V - 10 kA - tunnel term

Show more characteristics
60148  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    neutral position
    Left
    [In] rated current
    25 A at 25 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6 kA Icu at 440 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 415 V AC conforming to EN/IEC 60947-2
    20 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    6 kA Icu at 440 V AC conforming to GB 14048.2
    10 kA Icu at 415 V AC conforming to GB 14048.2
    20 kA Icu at 240 V AC conforming to GB 14048.2
    10 kA Icu at 125 V DC conforming to EN/IEC 60947-2
    10 kA Icu at 125 V DC conforming to GB 14048.2
    10 kA AIR at 240 V AC conforming to UL 489
    10 kA AIR at 125 V DC conforming to UL 489
    10 kA AIR at 240 V AC conforming to CSA C22.2 No 5.2
    10 kA AIR at 125 V DC conforming to CSA C22.2 No 5.2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC
    240 V AC
    440 V AC
    125 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    107 mm
    width
    36 mm
    depth
    73 mm
    net weight
    0.22 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)2.5…25 mm² (AWG 14...AWG 4) - rigid
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2.5 N.m top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 2P (box lug/box lug) (Version 1.0)
    Files in document
    dwg
    8.9 KB
    dxf
    18.4 KB
    dwf
    1.4 KB
    wmf
    2.9 KB
    prp.document.label.format zip
    Size 31.5 KB
    Date 3/3/05
    Files in document
    dwg
    8.9 KB
    dxf
    18.4 KB
    dwf
    1.4 KB
    wmf
    2.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    60148 : 60148_ROHS_CHINA_DECLARATION
    Description
    60148_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    60148_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    60148 : 60148_ROHS_DECLARATION
    Description
    60148_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    60148_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.6 KB
    Date 10/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    60148 : 60148_REACH_DECLARATION
    Description
    60148_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    60148_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /