Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
64922 Product picture Schneider Electric

64922

64922 Product picture Schneider Electric
64922

auxiliary contact - 4 OC - Masterpact NW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Auxiliary contact
    device short name
    4 OF
    Complementary
    accessory / separate part category
    Spare parts for Masterpact NW
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    117 g
    Package 1 Height
    5 cm
    Package 1 width
    10 cm
    Package 1 Length
    20 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes