Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MicroLogic
65282 Product picture Schneider Electric

65282

Green premium brand logo
65282 Product picture Schneider Electric
65282
Green premium brand logo

control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A

Show more characteristics
  • 57,670.00 HKD
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Masterpact NW10...40 DC
    device application
    Distribution
    poles description
    4P
    network type
    DC
    trip unit name
    Micrologic DC 1.0
    trip unit technology
    Electronic
    protection type
    Instantaneous short-circuit protection
    trip unit rating
    2500…5400 A
    Complementary
    mounting mode
    Drawout
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    2500...5400 A
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.3)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 4.9 MB
    Date 5/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    65282 : control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    65282 : control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    65282 : control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    control unit Micrologic DC 1.0, for Masterpact NW DC-E, drawout, 2500A to 5400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /