Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Nema Limit Switches
7A1 Product picture Schneider Electric

7A1

7A1 Product picture Schneider Electric
7A1

LIMIT SWITCH LEVER MS+ML +OPTIONS

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch lever
    device short name
    9007MS/ML
    associated complete product
    9007MS04..
    9007ML04..
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return roller lever length: 1.5 in -
    type of roller
    1 steel outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    tracks
    1.375 in
    switch actuation
    By 30° cam
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -40…221 °F
    ambient air temperature for storage
    -40…221 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    7A1 : LIMIT SWITCH LEVER MS+ML +OPTIONS
    Description
    LIMIT SWITCH LEVER MS+ML +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    LIMIT SWITCH LEVER MS+ML +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    7A1 : LIMIT SWITCH LEVER MS+ML +OPTIONS
    Description
    LIMIT SWITCH LEVER MS+ML +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    LIMIT SWITCH LEVER MS+ML +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /