Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
83104 Product picture Schneider Electric

83104

Green premium brand logo
83104 Product picture Schneider Electric
83104
Green premium brand logo

PratiKa industrial socket - 16 A - 2P + E - 200...250 V AC - IP44

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    2P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    16 A
    [Ue] rated operational voltage
    200...250 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    6 h
    plug, socket material