Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Affle
A3G426_WE_C5 Product picture Schneider Electric

A3G426_WE_C5

Green premium brand logo
A3G426_WE_C5 Product picture Schneider Electric
A3G426_WE_C5
Green premium brand logo

13A Single Gang Socket, White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Affle Plus
    product or component type
    Socket-outlet
    socket additional information
    Shuttered
    outlet poles configuration
    3P BS 1363
    load type
    Resistive
    colour tint
    White
    Complementary
    device mounting
    Flush
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...2 x 2.5 mm² for solid cable(s)
    1 x 2.5...2 x 2.5 mm² for stranded cable(s)
    rated current
    13 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Polycarbonate grid plate
    Polycarbonate surround
    connections - terminals
    Folded terminal
    embedding depth
    19.8 mm
    width
    86 mm
    height
    86 mm
    depth
    27.8 mm
    Environment
    ambient air temperature for operation
    35 °C
    ambient air temperature for storage
    -5…45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    5000 m
    IP degree of protection
    IP20
    standards
    MS 589
    BS 1363
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A3G426_WE_C5 : A3G426_WE_C5_ROHS_CHINA_DECLARATION
    Description
    A3G426_WE_C5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    A3G426_WE_C5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A3G426_WE_C5 : A3G426_WE_C5_ROHS_DECLARATION
    Description
    A3G426_WE_C5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    A3G426_WE_C5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A3G426_WE_C5 : A3G426_WE_C5_REACH_DECLARATION
    Description
    A3G426_WE_C5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    A3G426_WE_C5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /