Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Affle
A3GT25_WE_C5 Product picture Schneider Electric

A3GT25_WE_C5

Green premium brand logo
A3GT25_WE_C5 Product picture Schneider Electric
A3GT25_WE_C5
Green premium brand logo

13A Twin Gang Switched Socket, White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Affle Plus
    product or component type
    Switched socket
    device presentation
    Mechanism
    outlet poles configuration
    3P with shutter
    outlet standard description
    With earthing contact
    outlet standard
    BS 1363
    colour tint
    White
    type of packing
    Flow-pack
    sale per indivisible quantity
    1
    number of terminals
    3
    Complementary
    socket number
    2
    device mounting
    Flush
    fixing mode
    Screw
    surface finish
    Glossy
    surface treatment
    Untreated mechanism cover
    rated current
    13 A socket-outlet
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    service life in cycles
    15000 cycles
    electrical durability
    15000 cycles
    connections - terminals
    Screw terminal
    screwdriver shape
    Philips No 2
    number of cables
    2
    clamping connection capacity
    2.5...4 mm² for rigid cable(s)
    2.5...4 mm² for stranded cable(s)
    2.5...4 mm² for flexible cable(s)
    wire stripping length
    14 mm
    material
    PC (polycarbonate)
    Brass
    height
    86 mm
    width
    146 mm
    depth
    29.2 mm
    embedding depth
    18.3 mm
    net weight
    0.114 kg
    Environment
    ambient air temperature for storage
    -5…45 °C
    ambient air temperature for operation
    -5…45 °C
    standards
    BS 1363
    MS 589
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A3GT25_WE_C5 : 13A Twin Gang Switched Socket, White
    Description
    13A Twin Gang Switched Socket, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    13A Twin Gang Switched Socket, White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A3GT25_WE_C5 : 13A Twin Gang Switched Socket, White
    Description
    13A Twin Gang Switched Socket, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    13A Twin Gang Switched Socket, White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A3GT25_WE_C5 : 13A Twin Gang Switched Socket, White
    Description
    13A Twin Gang Switched Socket, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    13A Twin Gang Switched Socket, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /