Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Specialty Enclosures
AR126B-0 Product picture Schneider Electric

AR126B-0

Green premium brand logo Product Logo
AR126B-0 Product picture Schneider Electric
AR126B-0
Green premium brand logo Product Logo

NetShelter CH 2000(H)*600(W)*1100(D) FG-No Side Panels Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Universal IT enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
    Lead time
    Usually Ships within 4 Weeks
    General
    provided equipment
    Baying hardware
    Doors
    Key(s)
    Keyed-alike doors and side panels
    4 x bolt down brackets
    Roof
    Side panels
    Unpacking sheet
    Physical
    number of rack unit
    42U
    colour
    Black
    depth
    110 cm
    rack width
    19"
    height
    200 cm
    net weight
    76 kg
    permanent permissible load
    798.32 kg dynamic
    997.90 kg static
    width
    60 cm
    Conformance