Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Linergy TR Cable ends
AT2PA6 Product picture Schneider Electric

AT2PA6

AT2PA6 Product picture Schneider Electric
AT2PA6

CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Ratchet type crimping tool for cable end
    accessory / separate part type
    Plier
    accessory / separate part category
    Cabling accessories
    accessory / separate part destination
    Cable from 10 to 35 mm²
    Complementary
    net weight
    0.52 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AT2PA6 : CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AT2PA6 : CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AT2PA6 : CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    CRIMPING TOOL (RATCHET) FOR WIRES 10 TO 35 MM2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /