Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MCB/RCBO distribution boards
B12104R Product picture Schneider Electric

B12104R

B12104R Product picture Schneider Electric
B12104R

Multipact MCB-RCBO Board TPN 4W c/w Main Switch Space

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of the product
    Acti 9 HK enclosures
    product or component type
    Load Centre
    enclosure type
    Standard
    device application
    Low voltage electrical distribution
    provided equipment
    enclosure
    pan assembly
    neutral link
    earth link
    number of ways
    4 ways
    Complementary
    [In] rated current
    200 A
    Protection device options
    Miniature circuit breaker (MCB)
    Residual current circuit breaker with overcurrent protection (RCBO)
    enclosure mounting
    Surface
    door type
    Plain
    connections - terminals
    Screw (neutral in) 1…120 mm² solid or flexible
    Screw (earth in) 1…70 mm² solid or flexible
    Screw (neutral and earth out) 1…16 mm² solid or flexible
    enclosure material
    Galvanized sheet steel 1.2 mm thick
    width
    440 mm
    height
    466 mm
    depth
    110 mm